Publicar produtos
ZIGZAG CYAN
Bolon
Arquivado

ZIGZAG CYAN

Born from our beautiful 2012 collaboration, this collection is based on Missoni’s classic patterns and generous colours. Using the latest weaving technology to release this fantastic colour palette, the result is a playful, confident and contemporary woven vinyl flooring range that is also durable, practical and easy to maintain. Featuring a profiled yarn, a thread with a textured surface which can be used for jacquard weave. Taking design cues from Missoni’s classic patterns – including the signature Zigzag – and highlighting warm, passionate colours, the updated collection exudes joy and confidence. The collection also offers practical benefits including easy cleaning and maintenance, a long guarantee and full environmental certification.

Woven design flooring/carpets.

Especificações técnicas
  • Ref.ª únicaZIGZAG-CYAN
  • Familia de productoFabric floors
  • Grupo de produtosZIGZAG
  • TipoObject (objeto único)
  • Data de publicação2016-06-13
  • Número de edição1
Relacionado
  • Material principalPlástico
  • Material secundárioTecido
  • Concebido emSweden
  • Fabricado emSweden
Classificação
  • Categoria BIMobjectSoalhos - Vinílico
  • Classificação IFCElemento de mobiliário
  • Nome UNSPSCCarpeting
  • Código UNSPSC30161701
  • Uniclass 2015 CódigoPr_35_57_11
  • Uniclass 2015 DescriçãoCarpets, carpet tiles, coverings, underlays and mats
  • Código CSI MasterFormat 201409 68 00
  • Título CSI MasterFormat 2014Carpeting
  • Número OmniClass23-15 17 17
  • Título OmniclassCarpet Flooring
  • Código CSI UniFormat IIB1010
  • Título CSI UniFormat IIFloor Construction

Produtos parecidos