Publicar produtos
Continuo
San Marco

Continuo

Traduzido por Google,
Revestimento decorativo com efeito cimento para pisos e paredes.

Entre em contato com a San Marco

Especificação
  • Continuo is a composite system that creates surfaces with no gaps or interruptions, with a perfect connection between walls and floor for a unique decorative solution that wraps any space: kitchens and living rooms, bathrooms till the interiors of the shower stall, but also to commercial premises including the customization of furniture surfaces to infuse a strong character to the whole room. Continuo is highly customizable, in color and finishing. It gives the surface an extremely perfect natural highly tactile effect both in modern environments and for those classics. You can customize Continuo choosing shades with varying degrees of glossy, to make it exactly as you want. Continuo intercepts the contemporary mood with rich combinations of suggestions and atmospheres: choose among 47 colors offered in 6 collections of shades and combinations.
Especificações técnicas
  • Ref.ª únicaContinuo
  • Familia de productoDecorative products
  • Grupo de produtosContinuo
  • Data de publicação2024-01-16
  • Número de edição1
Relacionado
  • Material principalPintura
  • Concebido emItaly
  • Fabricado emItaly
Classificação
  • Categoria BIMobjectMateriais de construção - Tintas e Vernizes
  • Uniclass 2015 CódigoSs_40_90_60_20
  • Uniclass 2015 DescriçãoDecorative varnish or lacquer systems
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
Produtos parecidos