Publicar produtos
Super G™ B
Ecophon

Super G™ B

For applications where the minimum possible overall depth of system is required and where there is risk of high mechanical impact. The tiles are bonded edge-to-edge directly to the soffit surface, creating a ceiling with a smooth appearance. The bevelled edges create a narrow groove between each tile. The tiles are not demountable. The tiles are manufactured from high density glass wool utilizing the 3RD Technology. The visible surface is a strong glass fibre fabric and the back of the tile is covered with glass tissue. The edges are painted. The weight is approximately 5 kg/m². Ecophon recommend Connect Absorber Glue for a quick and easy installation.
Especificações técnicas
  • Ref.ª única39760
  • Familia de productoModular ceilings
  • Grupo de produtosSuper G
  • TipoObject (objeto único)
  • Data de publicação2016-01-11
  • Número de edição1
Relacionado
  • Fabricado emSweden
Classificação
  • Categoria BIMobjectConstrução - Forros
  • Classificação IFCForro
  • Nome UNSPSCSuspended ceiling systems
  • Código UNSPSC30161604