Publicar produtos
Master™ Matrix
Ecophon

Master™ Matrix

Ecophon Master Matrix is a patent pending acoustic ceiling system for larger areas where high coverage is required but a wall to wall solution not possible or wanted. The system provides quick and easy installation with highest accuracy, thanks to pre-installed fixing devices and "click-in" connection to the grid system. Each panel has a built in hatch function, and can easily be demounted. The system can either be installed with high coverage ratio, (approx. 95%), in modules of 1200 mm with a 40 mm gap between the panels giving a floating appearance (M344), or in rows of 1040 mm modules (M345), where the latter is mainly designed for TABS solutions giving a coverage ratio of approx. 60%, (at building module 1350 mm). Panels are available in different formats and sizes giving a vast range of design possibilities. The system consists of Ecophon Master Matrix panels and Ecophon Connect grid system with an approximate weight of 5-6 kg/m². The panels are manufactured from high density 3rd generation glass wool. The visible surface of the panel has an Akutex FT coating and the back of the tile a glass tissue. Edges are straight cut and painted. The Connect grid and suspension system are manufactured from galvanized steel and aluminum.
Especificações técnicas
  • Ref.ª únicasolo-matrix
  • Familia de productoFree hanging units and baffles
  • Grupo de produtosSolo
  • TipoMontagem (vários objetos)
  • Data de publicação2016-01-11
  • Número de edição1
Relacionado
  • Material principalLã de vidro
  • Material secundárioAço
  • Concebido emSweden
  • Fabricado emSweden
Classificação
  • Categoria BIMobjectConstrução - Forros
  • Classificação IFCForro
  • Nome UNSPSCSuspended ceiling systems
  • Código UNSPSC30161604
  • Uniclass 2015 CódigoPr_65_67_78
  • Uniclass 2015 DescriçãoSound attenuators
  • Código CSI MasterFormat 201409 50 00
  • Título CSI MasterFormat 2014Ceilings