Publicar produtos
Master™ Rigid E
Ecophon

Master™ Rigid E

Suitable for classrooms or other premises where strict demands are made on good acoustics and speech intelligibility, and where demountability is vital. Ecophon Master Rigid E has a recessed visible grid and a tegular edge design, creating a ceiling with a shadow effect that accentuates each tile and partially conceales the grid system. The visible surface of each tile is 10 mm below the grid. Each tile is secured in the grid by clips (patent pending), but fully demountable. The system consists of Ecophon Master Rigid E tiles, Ecophon Extra Bass and Ecophon Connect grid system, with an approximate weight of 3,5 kg/m². The tiles are manufactured from high density, 3rd generation glass wool. The surface is a reinforced sandwich construction. The visible surface has an Akutex™ FT coating. The product is also available with a sound reflecting surface (gamma) with the same visual appearance. The back of the tile is covered with glass tissue. The edges are painted. Ecophon Extra Bass is used to improve sound absorption in the low frequency range, and is installed on top of the suspended ceiling. For best performance and system quality, use Ecophon Connect grid and accessories. The grid is manufactured from galvanized steel.
Especificações técnicas
  • Ref.ª única57616
  • Familia de productoModular ceilings
  • Grupo de produtosMaster
  • TipoObject (objeto único)
  • Data de publicação2016-01-11
  • Número de edição1
Relacionado
  • Concebido emSweden
  • Fabricado emSweden
Classificação
  • Categoria BIMobjectConstrução - Forros
  • Classificação IFCForro
  • Nome UNSPSCSuspended ceiling systems
  • Código UNSPSC30161604