Publicar produtos
Premium Dominica Series Thatched Roofs
Premium Dominica Series Thatched Roofs
Premium Dominica Series Thatched Roofs
Premium Dominica Series Thatched Roofs
    Endureed

    Premium Dominica Series Thatched Roofs

    Traduzido por Google,

    Moldado pelo clima caribenho

    Inspirado na densa e expressiva palha encontrada em todo o Caribe, o telhado de palha caribenho do perfil Dominica oferece uma linha de telhado rica e orgânica, definida por movimento e textura. O perfil reflete a arquitetura insular moldada pelo clima, artesanato e tradição, onde os telhados são construídos para proporcionar abrigo, sombra e ritmo visual.

    Em vez de precisão, Dominica abraça a variação. Sua composição em camadas cria profundidade e suavidade na superfície do telhado, resultando em uma forma que parece natural e viva — ideal para ambientes que se inspiram em cenários tropicais e no caráter descontraído das ilhas.

    Especificação
    • Endureed is a premier provider of synthetic thatch roofing designed to replicate the beauty of natural thatch with unmatched performance and longevity. Ideal for resorts, theme parks, zoos, and luxury residences, Endureed’s artificial thatch products offer the authentic look of natural thatch without the maintenance, fire risk, or weather damage.

      Their collection includes multiple thatch roofing systems, such as Reed thatch, Palm thatch, and Tropical thatch, all engineered for extreme wind resistance, UV protection, and long-term durability. Endureed products are Class A fire-rated, pest-resistant, and built to withstand harsh climates while maintaining their aesthetic appeal for decades.

      With a focus on eco-friendly roofing, Endureed uses recyclable materials and supports sustainable construction through low-maintenance, environmentally responsible roofing systems. Their solutions are perfect for hospitality design, outdoor pavilions, amusement parks, and themed environments that demand a natural look with industrial-grade strength.

      Whether you’re installing a palapa roof, cabana roofing, or custom synthetic thatch panels, Endureed delivers long-lasting roofing solutions backed by extensive warranties and global project support. Trusted by architects and designers worldwide, Endureed redefines what’s possible with thatched roofing alternatives that combine authenticity and performance.

    Especificações técnicas
    • Ref.ª únicadominica
    • Familia de productoThatch Roofing
    • Grupo de produtosPremium Collections
    • TipoObject (objeto único)
    • Data de publicação2025-07-29
    • Número de edição1
    Classificação
    • Categoria BIMobjectConstrução - Coberturas
    • Classificação IFCTelhado
    • Uniclass 2015 CódigoSs_30_40_92
    • Uniclass 2015 DescriçãoThatch roof covering systems
    • Código CSI MasterFormat 201407 33 16
    • Título CSI MasterFormat 2014Thatched Roofing
    • Número OmniClass23-13 39 29 11
    • Título OmniclassThatched Roofing