Publicar produtos
Premium Kilimanjaro Series Thatched Roofs
Premium Kilimanjaro Series Thatched Roofs
Premium Kilimanjaro Series Thatched Roofs
Premium Kilimanjaro Series Thatched Roofs
    Endureed

    Premium Kilimanjaro Series Thatched Roofs

    Traduzido por Google,

    Influenciado pelas paisagens da África Oriental

    Com raízes na tradição da África Oriental, o telhado de palha dos chalés africanos no perfil Kilimanjaro reflete a textura marcante e a profundidade encontradas na arquitetura da savana. O perfil inspira-se em estruturas projetadas para resistir a paisagens abertas e climas extremos, onde os telhados servem tanto como abrigo quanto como elemento de destaque.

    A forma marcante do Kilimanjaro cria uma presença imponente no telhado, enfatizando a massa e a solidez. É um perfil escolhido para lodges, espaços culturais e ambientes inspirados nas paisagens africanas, onde o peso arquitetônico e a expressão material são essenciais para a experiência.

    Especificação
    • Endureed is a premier provider of synthetic thatch roofing designed to replicate the beauty of natural thatch with unmatched performance and longevity. Ideal for resorts, theme parks, zoos, and luxury residences, Endureed’s artificial thatch products offer the authentic look of natural thatch without the maintenance, fire risk, or weather damage.

      Their collection includes multiple thatch roofing systems, such as Reed thatch, Palm thatch, and Tropical thatch, all engineered for extreme wind resistance, UV protection, and long-term durability. Endureed products are Class A fire-rated, pest-resistant, and built to withstand harsh climates while maintaining their aesthetic appeal for decades.

      With a focus on eco-friendly roofing, Endureed uses recyclable materials and supports sustainable construction through low-maintenance, environmentally responsible roofing systems. Their solutions are perfect for hospitality design, outdoor pavilions, amusement parks, and themed environments that demand a natural look with industrial-grade strength.

      Whether you’re installing a palapa roof, cabana roofing, or custom synthetic thatch panels, Endureed delivers long-lasting roofing solutions backed by extensive warranties and global project support. Trusted by architects and designers worldwide, Endureed redefines what’s possible with thatched roofing alternatives that combine authenticity and performance.

    Especificações técnicas
    • Ref.ª únicakilimanjaro
    • Familia de productoThatch Roofing
    • Grupo de produtosPremium Collections
    • TipoObject (objeto único)
    • Data de publicação2025-07-29
    • Número de edição1
    Classificação
    • Categoria BIMobjectConstrução - Coberturas
    • Classificação IFCTelhado
    • Uniclass 2015 CódigoSs_30_40_92
    • Uniclass 2015 DescriçãoThatch roof covering systems
    • Código CSI MasterFormat 201407 33 16
    • Título CSI MasterFormat 2014Thatched Roofing
    • Número OmniClass23-13 39 29 11
    • Título OmniclassThatched Roofing