Publicar produtos
Series 34831 MOD Coreless JRT Jr. Bathroom Tissue Dispenser
Arquivado

Series 34831 MOD Coreless JRT Jr. Bathroom Tissue Dispenser

Series 34831 MOD Coreless JRT Jr. Bathroom Tissue Dispenser:

It’s modern. It’s modular. It's the MOD* System. Our Coreless Jumbo Roll Tissue (JRT) provides for 15% more tissue per roll than standard cored JRT systems. Dispensing a 9.38” diameter wide tissue roll plus stub roll; this dispenser holds more than the equivalent, in length, of six standard rolls of bath tissue. Designed to minimize run-out and waste, the durable, keyless dispenser features a one piece design and tears on both sides of dispenser. When installed properly, these dispensers meet the ADA Standards for Accessible Design, 28CFR Part 36 (1994), local rules may vary.

Especificações técnicas
  • Ref.ª únicakimberlyclark-34831
  • Familia de productoToilet Paper Dispensers
  • Grupo de produtosCoreless Jumbo Roll Tissue Dispensers
  • TipoObject (objeto único)
  • Data de publicação2015-08-05
  • Número de edição1
Classificação
  • Categoria BIMobjectSanitários - Acessórios de casa de banho