Publicar produtos
TERRA 2 LED LONG BLACK HE OPTICS
TERRA 2 LED LONG BLACK HE OPTICS
    Arquivado

    TERRA 2 LED LONG BLACK HE OPTICS

    Specification:
    LED luminaire with high total luminous Flux. Made of powder coated white steel sheet. The luminaire has a patented HE reflector installed, which ensures efficiency and effectively eliminates glare. Available mounting versions: surface, recessed in modular and suspended. The surface-mounted version uses solutions that enhance the speed and safety of installation. A multitude of versions & dimentions allow to replace worn-out recessed fluorescent luminaires.

    Application:
    General purpose surface mounted luminaire for indoor application in offices or other utility rooms. Appropriate as the main light source even when the work requires eyesight concentration.

    Especificações técnicas
    • Ref.ª únicaterra-2-led-long-black-he-optics
    • Familia de productoOFFICE LIGHTING
    • Grupo de produtosSURFACE MOUNTED
    • TipoObject (objeto único)
    • Data de publicação2021-06-21
    • Número de edição1
    Relacionado
    • Material principalAço revestido a pó
    • Concebido emPoland
    • Fabricado emPoland
    Classificação
    • Categoria BIMobjectIluminação - Montagem no teto