Publicar produtos
TRIPACT LED
Arquivado

TRIPACT LED

Specification:
TRIPACT LED is a combination of proven LED solutions with remarkable DESIGN. Luminaire designed for installation in modular ceilings or surface mounting. Equipped with energy-saving LED modules and an evenly highlighted opal diffuser. Made of plastic. Assembly or electrical connection does not require removing the diffuser.

Application:
This luminaire is designed for indoor use in offices or general utility rooms. It can be used as the main light source and it is particularly well-suited to be used as a light source for workplaces that require eyesight focus.

Especificações técnicas
  • Ref.ª únicatripact-led
  • Familia de productoOFFICE LIGHTING
  • Grupo de produtosRECESSED
  • TipoObject (objeto único)
  • Data de publicação2021-06-21
  • Número de edição1
Relacionado
  • Material principalABS
  • Concebido emPoland
  • Fabricado emPoland
Classificação
  • Categoria BIMobjectIluminação - Montagem no teto