Publicar produtos
FUENTE C – E – R DRINKING FOUNTAIN
FUENTE C – E – R DRINKING FOUNTAIN
FUENTE C – E – R DRINKING FOUNTAIN
FUENTE C – E – R DRINKING FOUNTAIN
    Metalco
    Arquivado

    FUENTE C – E – R DRINKING FOUNTAIN

    Drinking Fountain made from a steel tube, available in either rectangular, circular or elliptical section. The nickel-plated brass tap is a push button type with a spring return that is usually closed. The structure is fixed to the base of the tank, which has an outlet and overfill pipe. On the back of the tank is a place to connect the supply tube. The drain can be removed to clean the tank.
    Especificação
    • POWDRE COATED STEEL OR CORTEN STEEL OR STAINLESS STEEL FIXINGS: BELOW GROUND INSTALLATION
    Especificações técnicas
    • Ref.ª únicaFUENTE
    • Familia de productoFUENTE
    • Grupo de produtosFUENTE
    • TipoObject (objeto único)
    • Data de publicação2024-09-27
    • Número de edição1
    Classificação
    • Categoria BIMobjectPaisagismo - Mobíliário Externo
    • Uniclass 2015 CódigoSs_40_20_30_28
    • Uniclass 2015 DescriçãoExternal furniture systems
    • Número OmniClass23-11 29 27
    • Título OmniclassExterior Fountains