Publicar produtos
LIBRE DOPPIA BENCHES COLLECTION
Metalco
Arquivado

LIBRE DOPPIA BENCHES COLLECTION

Collection of modular benches with double-sided seats, with or without backrest, equipped with two or three arc supports in cast aluminium or vertical supports in steel tube. The seat and the backrest are made of steel tubes welded to proper supports linked together by a horizontal bar in steel tube. Six models, with or without backrest, are available: four curved, two linear. Each model can be installed individually or in composition with the other elements of the Libre Doppia collection.
Especificação
  • Fixing: Ground fixing kit Accessories: Aluminum armrests
Especificações técnicas
  • Ref.ª únicaLIBRE-DOPPIA
  • Familia de productoLIBRE
  • Grupo de produtosLIBRE
  • TipoObject (objeto único)
  • Data de publicação2024-09-27
  • Número de edição1
Classificação
  • Categoria BIMobjectPaisagismo - Mobíliário Externo
  • Uniclass 2015 CódigoPr_40_50_12
  • Uniclass 2015 DescriçãoChairs, seats and benches
  • Número OmniClass23-11 29 13 11
  • Título OmniclassExterior Benches