Publicar produtos
Imagem do heroi da marca

FENCE

NEWS
In addition to the standard sizes B55, B85, L140 and L170 cm, Fence is now also available in widths/lengths of 100, 110, 120, 130, 150, and 160 cm.

A modular sofa that can be configured, with or without armrests—the choices are many—and the matching table complements it perfectly. Choose from fabrics, faux leather, or leather from our Scandinavian suppliers, select any RAL color for the frame, or go with our standard finishes in silver-gray, white, or black lacquer.