Publicar produtos
14300 - DIRECT DUAL FLUSH VALVE WITH ADJUSTABLE VOLUMES WITH BRUSHED CHROME-PLATED FRONT PLATE
Presto

14300 - DIRECT DUAL FLUSH VALVE WITH ADJUSTABLE VOLUMES WITH BRUSHED CHROME-PLATED FRONT PLATE

Traduzido por Google,

14300 - VÁLVULA DE DUPLA DESCARGA DIRETA COM VOLUMES AJUSTÁVEIS COM PLACA FRONTAL CROMADA ESCOVADA - PRESTO 1000 XL E DVA - 3L/6L com placa frontal cromada escovada

Especificação
  • > Working pressure :

    • 1 to 5 bar

    > Discharge volume per flush :

    • High volume : from 6 to 9 liters adjustable with wrench
    • Low volume : from 2.5 to 5 liters adjustable by the slider on front plate
    • Anti-water-hammering device
    • Automatic 1 l/s flow regulator from 1.2 to 4 bar dynamic working pressure
    • > Flow time :
    • High volume : 6 to 9 seconds
    • Low volume : 2 to 5 seconds

    > Hydraulic supply :

    • Right or left square M G 3/4" (20x27)
    • Outlet connection on flush pipe Ø 28 mm

    > Material and colour finish :

    • Brass body
    • Brushed chrome-plated front plate with anti-fingerprint

    > Security :

    • Vacuum breaker device prevents the contamination of the water network from polluted water backflow
    • Patented anti-blocking "S" system preventing the tap to be blocked in open position to avoid continued water flow

    > Delivered with:

    • 1 Concealed ABS case
    • 1 Brushed chromed -plated front plate
    • 1 Flush valve P1000XL type with integrated stop-valve
    • 1 Instruction manual

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Nickel-Chrome plated according to EN12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Especificações técnicas
  • Ref.ª única14300
  • Familia de productoSanitary
  • Grupo de produtosFlush valve
  • TipoObject (objeto único)
  • Data de publicação2025-07-29
  • Número de edição1
Relacionado
  • Concebido emFrance
  • Fabricado emFrance
Classificação
  • Categoria BIMobjectSanitários - Banheiro

Disponibilidade da região

Ásia Europa África América do Sul Oceânia América do Norte