Publicar produtos
20520 - DECK-MOUNTED MIXER TAP - PRESTOMIX 2020 S, anti-blocking 'S' system
Presto

20520 - DECK-MOUNTED MIXER TAP - PRESTOMIX 2020 S, anti-blocking 'S' system

Traduzido por Google,

20520 - TORNEIRA MISTURADORA DE MESA - PRESTOMIX 2020 S, sistema antibloqueio 'S'

Especificação
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 5 l/min Flow limiter - 5-position flow adjustment device
    • Anti-water-hammering design
    • Vandalism proof and anti-clogging spout

    > Flow time :

    • 15 seconds ( ± 5 sec.) - adjustable 4-position

    > Hydraulic supply :

    • G 3/8" (12x17)

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security :

    • Adjustable tamper-proof temperature limiter to prevent scalding
    • Patented anti-blocking "S" system to avoid the water to flow continuously

    > Delivered with :

    • 2 Filter gaskets
    • 2 PEX hoses with NF check valves and nuts
    • Fixing bracket
    • 1 Flange gasket
    • 1 Brass clamping nut
    • Instruction manual

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Chrome-plated surface treatment in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Especificações técnicas
  • Ref.ª única20520
  • Familia de productoSanitary
  • Grupo de produtosTapware - Single, Mixers
  • TipoObject (objeto único)
  • Data de publicação2025-07-30
  • Número de edição1
Relacionado
  • Concebido emFrance
  • Fabricado emFrance
Classificação
  • Categoria BIMobjectSanitários - Torneiras e misturadores

Disponibilidade da região

Ásia Europa África América do Sul Oceânia América do Norte