Publicar produtos
35026 - Alpa timed shower mixer, cross-partition, 100mm, S
Presto

35026 - Alpa timed shower mixer, cross-partition, 100mm, S

Traduzido por Google,

35026 - ALPA S® - Misturador de chuveiro com temporizador Alpa, divisória transversal, 100 mm, S

Especificação
  • > Recommended Working pressure:

    • 1 to 5 bar

    > Flow:

    • 6l/min at 3 bar with integrated flow regulator
    • Water hammer prevention device

    > Flow duration:

    • 20 to 35 seconds

    > Hydraulic supply:

    • Inlet M G 3/4'' (20x27) for cold water, hot water, and outlet
    • Integrated NF check valves

    > Material and finishing color:

    • Solid chrome-plated brass body
    • Button and casing in solid brass, machined, chrome-plated
    • Wall passage diameter G1/2, adjustable and re-cuttable by the manager
    • Mounting plate in stainless steel 304

    > Thermal resistance:

    • This faucet can withstand a temperature of 75°C for 30 minutes within the scope of thermal shocks.

    > Safety:

    • Maximum temperature limitation by adjustable stop (by the manager)
    • S® safety system preventing continuous flow blocking

    > Supplied with:

    • 2 filter seals
    • 1 through-wall control 10 to 100 mm
    • 1 single-lever mixer tap ALPA
    • 1 manual

    > Standards / Approvals:

    • Chrome-plated brass body compliant with standards NF EN1982 / NF EN 12164 / NF EN 12165
    • Nickel-Chrome surface treatment according to NF EN12540
    • Resistance to neutral salt spray (NSS): 200 h according to NF ISO 9227
Especificações técnicas
  • Ref.ª única35026
  • Familia de productoSanitary
  • Grupo de produtosShower
  • TipoObject (objeto único)
  • Data de publicação2025-10-14
  • Número de edição1
Relacionado
  • Concebido emFrance
  • Fabricado emFrance
Classificação
  • Categoria BIMobjectSanitários - Chuveiros

Disponibilidade da região

Ásia Europa África América do Sul Oceânia América do Norte