Publicar produtos
35172 - ALPA S® - Alpa timed shower mixer, exposed, kit with fixed head, elbow connectors, ck, S
Presto

35172 - ALPA S® - Alpa timed shower mixer, exposed, kit with fixed head, elbow connectors, ck, S

Traduzido por Google,

35172 - ALPA S® - Misturador de chuveiro Alpa com temporizador, exposto, kit com chuveiro fixo, conectores de cotovelo, ck, S

Especificação
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 6 l/min with integrated flow limiter
    • Anti-water-hammering design

    > Flow time :

    • 30 seconds (- 10 / + 5 seconds)

    > Hydraulic supply :

    • Angled connectors F 3/4" (20x27) x M 1/2" (15x21)
    • Sur mitigeur ALPA S® avec clapets anti-retour NF

    > Material and colour finish :

    • Chrome-plated knob

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security :

    • Adjustable tamper-proof temperature limiter
    • Systeme S® interdisant le blocage en écoulement continu

    > Delivered with :

    • 1 shower head with anti-limescale spikes with tube and sleeve clamp
    • 2 Filter gaskets
    • 2 Union nuts 3/4" (20x27)
    • 2 Angled connectors M 3/4" - F 1/2"

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12156
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Especificações técnicas
  • Ref.ª única35172
  • Familia de productoSanitary
  • Grupo de produtosShower
  • TipoObject (objeto único)
  • Data de publicação2026-09-22
  • Número de edição1
Relacionado
  • Concebido emFrance
  • Fabricado emFrance
Classificação
  • Categoria BIMobjectSanitários - Chuveiros

Disponibilidade da região

Ásia Europa África América do Sul Oceânia América do Norte