Publicar produtos
55398 - DECK-MOUNTED MIXER SENSOR TAP
Presto

55398 - DECK-MOUNTED MIXER SENSOR TAP

Traduzido por Google,

55398 - Misturadora PRESTO NOVA - Torneira misturadora com sensor de bancada - 1,9l/min

Especificação
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 1,9 l/min maximum with integrated flow limiter, spray type
    • High quality anti-limescale aerator
    • Anti-water-hammering design

    > Hydraulic supply :

    • G 3/8" (12x17)

    > Power supply :

    • 230 VAC / 7 VDC transformer in IP65 waterproof case

    > Material and colour finish :

    • Injected molded metal body and cover
    • Chrome finishing

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30 minute thermal shocks

    > Security :

    • Anti-overflow security time is set to 30 seconds
    • Anti-blocking system preventing the water to flow continuously

    > Delivered with :

    • 1 Brass clamping nut
    • 1 Gasket and 1 Washer
    • 2 PEX Hoses with revolving nuts and NF check valves
    • 2 MM G 3/8" (12x17) Stop valves
    • 2 Filter gaskets
    • 1 Self-adhesive sticker
    • Instruction manual

    > Standards & approvals :

    • Molded chrome-plated body in accordance with EN 12540
    • Brass in accordance with NF EN1982, EN12164, EN12165
    • 200-hour neutral salt spray resistant (NSS) in accordance with NF ISO 9227
Especificações técnicas
  • Ref.ª única55398
  • Familia de productoSanitary
  • Grupo de produtosTapware - Single, Mixers
  • TipoObject (objeto único)
  • Data de publicação2025-10-15
  • Número de edição1
Relacionado
  • Concebido emFrance
  • Fabricado emFrance
Classificação
  • Categoria BIMobjectSanitários - Torneiras e misturadores

Disponibilidade da região

Ásia Europa África América do Sul Oceânia América do Norte