Publicar produtos
56198 - SO'O - Deck-mounted mixer sensor tap
Presto

56198 - SO'O - Deck-mounted mixer sensor tap

Traduzido por Google,

56198 - Torneira misturadora com sensor para montagem na bancada - Acionada pela rede elétrica - Tampa preta e ouro rosa

Especificação
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 3 l/min with integrated flow regulator
    • High quality anti-limescale aerator
    • Anti-water-hammering design

    > Hydraulic supply :

    • G 3/8" (12x17)

    > Power supply :

    • 230 VAC/7 VDC transformer in IP65 waterproof case

    > Material and colour finish :

    • Chrome-plated metal alloy components
    • Injected molded metal body and cover
    • Black finish with pink gold cover

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security :

    • Temperature limited by adjustable stop
    • Anti-overflow security time: 30 seconds
    • Anti-blocking system preventing the water to flow continuously
    • Solenoid valve automatically shut down in case of power shortage or in case of sensor degradation

    > Delivered with:

    • 2 Fastening nuts
    • 1 Gasket and 1 Washer
    • 2 PEX flexible hoses with F 3/8'' nut (12x17) and NF non-return valve
    • 2 Straight stop valves G 3/8" (12x17)
    • 2 Filter gaskets
    • Instructions manual

    > Standards & approvals :

    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Especificações técnicas
  • Ref.ª única56198
  • Familia de productoSanitary
  • Grupo de produtosTapware - Single, Mixers
  • TipoObject (objeto único)
  • Data de publicação2025-10-15
  • Número de edição1
Relacionado
  • Concebido emFrance
  • Fabricado emFrance
Classificação
  • Categoria BIMobjectSanitários - Torneiras e misturadores

Disponibilidade da região

Ásia Europa África América do Sul Oceânia América do Norte