Publicar produtos
ARMANI - BAIA 750mm 1-hole basin mixer  for wall-hung or pedestal washbasin
ARMANI - BAIA 750mm 1-hole basin mixer  for wall-hung or pedestal washbasin
    Roca

    ARMANI - BAIA 750mm 1-hole basin mixer for wall-hung or pedestal washbasin

    Traduzido por Google,

    Lavatório suspenso ou pedestal de 750 mm para misturador de lavatório de 1 furo

    Especificação
    • The classic bathroom basin has been updated with a striking contour in a unique statement piece that will be the focus of attention in the bathroom suite. Featuring a single centre hole for use with a single lever tap, this piece can be wall-hung or coupled with the Armani/Roca Baia collection pedestal (Ref. A3370C0..0). It is the height of simplicity and functionality, and can also be complemented with one or two towel rails for further practicality. Available in two finishes: Off-White adds a twist to a classic shade and is the height of elegance in any space. Glossy White is among the most workable finishes and adds a crisp, fresh look to any bathroom space. Complement your washbasin with 450 x 73 mm towel rail Ref. A8164470.. (sold as separate) , a discreet, elegant addition available in three finishes: Chrome enhances a fresh look in any bathroom space, while the exclusive Greige and Brushed Steel finishes have been hand-crafted to enhance the bespoke feel of the piece and add a discreet, contemporary quality to the bathroom suite.
    Especificações técnicas
    • Ref.ª únicaA3270C8xx0
    • Familia de productoBasins
    • Grupo de produtosBaia
    • TipoObject (objeto único)
    • Data de publicação2020-04-29
    • Número de edição1
    • Altura (mm)85
    • Largura (mm)500
    • Profundidade (mm)210
    Relacionado
    • Material principalPorcelana vitrificada
    • Material secundárioPorcelana
    • Concebido emSpain
    • Fabricado emSpain
    • Peso líquido (Kg)23
    Classificação
    • Categoria BIMobjectSanitários - Bancadas e Tampos de Banheiro
    • Classificação IFCTerminal sanitário
    • Uniclass 2015 CódigoPr_40_20_93_86
    • Uniclass 2015 DescriçãoWC and washbasin combined units