Publicar produtos
Enrollable cadena rafter doble cortina
Enrollable cadena rafter doble cortina
Enrollable cadena rafter doble cortina
Enrollable cadena rafter doble cortina
    Saxun

    Enrollable cadena rafter doble cortina

    Traduzido por Google,

    Persiana dupla com corrente para caibro

    Especificação
    • Saxun's most versatile system due to its functionality and the infinite collection of fabrics and accessories from which clients and users can choose.

      Our blinds exclusively integrate CLS accessories, which are of great aesthetic value and allow for greater modularity and adaptation of the product to all types of needs and architectures. 

      Rafter is a new Saxun system that can be operated using a chain or motor. It hides the elements that enable it to roll up and adds embellishment to the product so that it can act as a decorative pelmet. This new system from Saxun is aesthetically pleasing and can be used for large windows. It easily connects two or more blinds with a single profile, providing uniformity for both the residential and contract sectors. Rafter is fully compatible with the Saxun Roller range’s exclusive CLS accessories. It can be lacquered in the entire standard RAL range, adapting to all the decorative needs of users and interior designers.

    Especificações técnicas
    • Ref.ª únicaenrollable-cadena-rafter-doble-cortina
    • Familia de productoCortinas y Estores
    • Grupo de produtosEstores
    • TipoObject (objeto único)
    • Data de publicação2025-05-06
    • Número de edição1
    Relacionado
    • Material principalAlumínio
    • Material secundárioTecido
    • Concebido emSpain
    • Fabricado emSpain
    Classificação
    • Categoria BIMobjectConstrução - Persianas, estores
    • Classificação IFCObjeto
    • Código CSI MasterFormat 201412 24 13
    • Título CSI MasterFormat 2014Roller Window Shades
    • Número OmniClass23-17 21 13 17 13
    • Título OmniclassRoller Shades
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
    Produtos parecidos