Publicar produtos
Planning Module Windows
Schüco
Arquivado

Planning Module Windows

4.6 de 5 estrelas4.6(11 avaliações)

Notice of use

The new Revit data in this cumulative file gives you the option to configure step-by-step geometrical and construction characteristics. This means that the product data can be adapted to the desired LOD/LOI of the BIM project. Select the suitable windows for your planning and adapt these step-by-step to your requirements.

Especificação
  • Schüco AWS Window Systems

    In its AWS (Aluminium Window System) generation of windows, Schüco has developed a system to meet all requirements. Functional benefits are combined with architectural and design features. The few perfectly integrated components combine benefits such as high levels of thermal insulation up to passive house standard with low basic depths and narrow face widths. On the basis of standardised interfaces, all fittings can be operated manually, mechatronically or centrally via a building management system.

Especificações técnicas
  • Ref.ª únicaplanning-module-windows
  • Familia de productoWindows (AWS)
  • Grupo de produtosWindows
  • TipoMontagem (vários objetos)
  • Data de publicação2023-04-04
  • Número de edição1
Relacionado
  • Material principalAlumínio
  • Material secundárioVidro
  • Concebido emGermany
  • Fabricado emGermany
Classificação
  • Categoria BIMobjectJanelas - Tilt and Turn Windows
  • Classificação IFCJanela
  • Nome UNSPSCWindows
  • Código UNSPSC301716
  • Uniclass 2015 CódigoSs_25_30_95
  • Uniclass 2015 DescriçãoWindow systems