Publicar produtos
Heavy duty, light textured polyurethane cement hybrid flooring system Sikafloor® PurCem® HB-21
Sika
Arquivado

Heavy duty, light textured polyurethane cement hybrid flooring system Sikafloor® PurCem® HB-21

Sikafloor® PurCem® HB-21 is a light textured coloured flooring screed suitable for areas subject to high temperature shocks and heavy loading, abrasion and chemical exposure. Sikafloor® PurCem® HB-21 is based on polyurethane cement technology and is part of the Sikafloor® PurCem® flooring range.

Uses

Sikafloor® PurCem® HB-21 may only be used by experienced professionals.

The System can be used in industrial buildings such as:

  • Chemical and processing facilities
  • Food and beverage facilities
  • Catering and industrial kitchens
  • Manufacturing facilities and workshops
  • Mining and metal processing facilities
  • Recycling plants

Please note:

  • The System may only be used by experienced professionals.

Characteristics / Advantages

  • High abrasion resistance
  • Good resistance to specific chemicals
  • Easy to clean and maintain
  • Good impact resistance
  • Good slip resistance
  • Seamless and hygienic
  • Tolerant to substrates with high moisture content
Especificações técnicas
  • Ref.ª únicapurcem-hb-21
  • Familia de productoFlooring
  • Grupo de produtosPU Hybrid
  • TipoObject (objeto único)
  • Data de publicação2023-02-15
  • Número de edição1
Relacionado
  • Material principalPoliuretano
  • Material secundárioCimento
Classificação
  • Categoria BIMobjectSoalhos - Revestimentos
  • Classificação IFCElemento de construção
  • Nome UNSPSCFlooring
  • Código UNSPSC301617
  • Uniclass 2015 CódigoPr_35_31_68_70
  • Uniclass 2015 DescriçãoResin floor coatings
  • Código CSI MasterFormat 201409 67 23
  • Título CSI MasterFormat 2014Resinous Flooring
  • Número OmniClass23-15 17 29
  • Título OmniclassFloor Finishing Coatings
  • Código CSI UniFormat IIC3020
  • Título CSI UniFormat IIFloor Finishes