Publicar produtos
Imagem do heroi da marca

Use Swisspearl for a full range of applications

Roofs, facades, structures and interior walls. Renovations and new builds. Fibre cement from Swisspearl can be used for all these applications and help to ensure a more sustainable direction for architecture and the building concerned. Some of the leading features of our products are:

- Thin, strong and suitable for lightweight structures with a low carbon footprint 
- Non-combustible, moisture-resistant, open for diffusion and resistant to mould and rot 
- Resistant to water, wind, snow, drying-out, sunlight, UV, drying-out and temperature fluctuations 
- Easy to install and disassemble – and therefore easy to reuse or recycle 
- Robust, long-life and low maintenance