Publicar produtos
SAB - Steel and Aluminium Wall cladding profiles for architectural wall cladding systems
SAB - Steel and Aluminium Wall cladding profiles for architectural wall cladding systems
SAB - Steel and Aluminium Wall cladding profiles for architectural wall cladding systems
    Tata Steel
    Arquivado

    SAB - Steel and Aluminium Wall cladding profiles for architectural wall cladding systems

    SAB Wall cladding profile for architectural wall cladding. Single cladding or in combination with built-up systems. The profiles are most commonly used horizontally, but can be used vertically too.
    Especificação
    • SAB has a broad range of architectional wall profiles e.g. sinusoidal, trapezoidal, specials and sidings, which can have a variety of finish options depending on the product selected, these include: Colorcoat HPS200 Ultra, Colorcoat Prisma, Colorcoat PVDF, Colorcoat Polyester PE25.
    Especificações técnicas
    • Ref.ª únicasab-wall-cladding-profiles
    • Familia de productoWall Systems
    • Grupo de produtosSAB Profiel
    • TipoObject (objeto único)
    • Data de publicação2017-01-06
    • Número de edição1
    Relacionado
    • Material principalAço
    • Material secundárioAlumínio
    • Concebido emNetherlands
    • Fabricado emNetherlands
    Classificação
    • Categoria BIMobjectParedes - Revestimento
    • Uniclass 2015 CódigoSs_25_20_68
    • Uniclass 2015 DescriçãoProfiled sheet cladding systems
    • Número OmniClass23-15 15 17 13
    • Título OmniclassMetal Wall Cladding Sheets