Publicar produtos
Product image
Ícone da coleção

VersiFleece® RapidLock por Versico Roofing Systems

This labor-saving attachment method provides a fully-adhered EPDM, TPO, or PVC system without the use of adhesives. The RapidLock (RL) system utilizes VELCRO® Brand Securable Solutions to achieve performance on par with traditional fully-adhered systems. RapidLock provides up to 80% labor savings compared to traditional adhesives and up to 25% labor savings compared to a traditional VersiFleece system.

A coleção contém

1 Produtos