Publicar produtos
Imagem do heroi da marca

10,000-square-foot restaurant – Re-roofing project

Located near the Fishtown neighborhood in Philadelphia, PA, what was once the Weisbrod & Hess Brewery dating back to 1880s, had set vacant for 20 years. The existing roof was damaged beyond repair, and large areas had even collapsed years ago. Topline Construction, based in Conshohocken, PA, was selected for this re-roofing project to give new life to this existing structure. The building will house an up and coming restaurant in the near future.