Publish your products
131 Bi-Parting Pass Thru Window with Heated Air Curtain
131 Bi-Parting Pass Thru Window with Heated Air Curtain

    131 Bi-Parting Pass Thru Window with Heated Air Curtain

    The attractive 131 bi-parting window has doors that open in the middle and slide open to the sides. For a complete transaction window solution, pair the 131 with an AA300 Heated Air Curtain in cold climates or an AA100 unheated air curtain (fly fan) transom package in warm climates. Add a Stainless Steel hand-off shelf for easier service. Perfect for both drive thru and walk up applications.

    The fully automatic electric 131(E) with AA100 fly fan package is CA health code compliant.

    Window: Anodized aluminum extrusions and ¼” tempered glass combine to give you an attractive, functional, affordable transaction window that will not rust, pit or weather. Track free bottom sill provides for a contaminant free serving surface. Bottom sill is angled downward to ensure rain, sleet and snow are deflected away from the interior. Window automatically locks each time the window closes, providing security when the window is left unattended.

    • Fully assembled, pre-glazed and ready to install
    • Dark Bronze or Clear (silver) frame

    APPLICATIONS

    • Foodservice projects
    • Restaurant Drive Thru
    • Restaurant Walk Up
    • California Health Code Compliant (when restricted opening / air curtain selected)
    • Concession Windows
    • Convenience Store
    • Park / Zoo / Aquatic Center

    Chain Restaurants

    • Starbucks
    • Potbelly
    Specification
    • STANDARD FEATURES

      Security Window Standard Sizes:

      • 131 with AA100 fly fan transom package: 53 ½”w x 51 ½”h x 4”d (18”w x 31”h service opening)*
        Includes window, transom to house AA100, AA100 and relay switch kit to activate fan when window opens.
        Service opening of fully electric window adjustable to 12”w
      • 131 with AA300 heated air curtain: 53 ½”w x 53 ¾”h x 4”d (18”w x 31”h service opening)
        Includes window, AA300 heated air curtain, and side filler kit

      Standard Glazing:

      • ¼” Clear Tempered Glazing

      Available Operating Systems:

      • (SC) Manual Open / Self Close
      • Manual Open / Manual Close
      • (E) Fully Automatic Electric

      The 131 fully automatic window meets CA restricted service opening requirement when set to smaller service opening size.

      CUSTOM OPTIONS

      • Custom Frame Size Height
      • Custom Glazing- Tint
        – Low E Hard Coat
        – 5/16 Laminated Safety Glass
      • Powder Coated Frame – specify RAL from Tiger Drylac
    Technical specification
    • Unique ref.131-bi-parting-sliding-window-heated-air-curtain
    • Product familySecurity Windows
    • Product groupPass Thru Security Windows
    • TypeObject (single object)
    • Date of publishing2022-08-30
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 19
    • CSI MasterFormat 2014 TitlePass Windows
    • OmniClass Number23-17 13 27 15
    • OmniClass TitlePass Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America Asia
    Anguilla
    Saudi Arabia
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit