Ever growing in popularity as the best-selling drive through window, the 600 series window with Transom or Air Curtain is specified by many large chains for its quality construction, energy efficiency, security, and adaptability to site-specific needs. Choose the appropriate glass for your drive thru window project, then add a transom for more light and visibility, a heated air curtain, or an unheated fly fan depending on the climate/local code.
All configurations fit a common 4”w x 5” rough opening, making this an ideal drive through window solution for multi-unit operators in different geographic zones.
Optional sidelights add visibility and light.
Choose (2) 18”w sidelights or (1) 36” sidelight to fit popular overall RO of 7’w x 5’h
Anodized aluminum extrusions and ¾” glazing options combine to give you an attractive window that not only enhances building exteriors, it will not rust, pit or weather. Track free bottom sill provides for a contaminant free surface. Bottom still is angled downward to ensure rain, sleet and snow are deflected away from the interior and includes a security lip. Self-latches every time it closes so it cannot be pushed open from the outside. Also includes a thumb turn lock and night locking bar.
APPLICATIONS
Chain Restaurants
Region availability
| North America | Asia |
|---|---|
Anguilla | Saudi Arabia |
Antigua and Barbuda | |
Aruba | |
Barbados | |
Belize | |
Bermuda | |
British Virgin Islands | |
Canada | |
Caribbean Netherlands | |
Cayman Islands | |
Collectivity of Saint Martin | |
Costa Rica | |
Cuba | |
Curaçao | |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |