Model 601 has a fully integrated operable window, security drawer and intercom system that is easy to specify and install. The unique configuration gives operator the flexibility to transact face-to-face through the window, or to lock the window and serve through the drawer only. Operator can make this choice by daypart or situationally.
Used in pharmacies, data centers, convenience stores, dispensaries, schools, medical reception, stadiums, libraries, municipal projects and more!
Window frames lined with bullet resistant LUMAgard when bullet-resistant lexan is specified. Intercom system features a backlit call button and optional headset for convenience and HIPPA compliance where needed. A water-resistant membrane protects the intercom in exterior applications.
Factory-installed security drawers are engineered for durability and backed by a lifetime warranty on welding and workmanship. Choose a Cash Drawer for reception, bill pay, and secure check-in, or a Product Drawer for drive-thru service and passing larger items like packages, backpacks, meals, and groceries.
Simply select the appropriate frame size, window operating system, glazing, and security drawer for your application.
Operable window for face-to-face transactions. Option to lock the window and serve through the drawer while communicating through the pre-wired speaker system. Adaptable to specific security needs by choosing the appropriate glazing and service drawer.
Service Drawer is bullet resistant and extends 10” toward car or customer when open. Side extrusions of the window are lined with bullet-resistant material when bullet resistant glazing is specified.
APPLICATIONS
Region availability
| North America | Asia |
|---|---|
Anguilla | Saudi Arabia |
Antigua and Barbuda | |
Aruba | |
Barbados | |
Belize | |
Bermuda | |
British Virgin Islands | |
Canada | |
Caribbean Netherlands | |
Cayman Islands | |
Collectivity of Saint Martin | |
Costa Rica | |
Cuba | |
Curaçao | |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |