Опубликуйте свои продукты
Product image
Значок коллекции

AGF Fire Sprinkler Products - TESTanDRAIN® от AGF Manufacturing

Simplify your floor control with the original TESTanDRAIN®

AGF Manufacturing revolutionized the fire sprinkler industry with the Model 1000 TESTanDRAIN® single valve inspector’s test, eliminating the time and space-consuming traditional loop assembly. Since then, TESTanDRAIN® valves have been installed on many fire protection systems throughout the world. TESTanDRAIN® valves are now made in more styles, sizes, and orifice options than any other valve on the market today.

AGF's TESTanDRAIN® valves are UL Certified, FM Approved and invented, designed, engineered, cast, assembled, and 100% tested in the USA.

Коллекция содержит

10 продукты