Опубликуйте свои продукты
PRESYSTEM®  integrated windows system for louvered shading system
PRESYSTEM®  integrated windows system for louvered shading system
PRESYSTEM®  integrated windows system for louvered shading system
    Alpac

    PRESYSTEM® integrated windows system for louvered shading system

    Integrated windows system for louvered shading system

    PRESYSTEM® SPF is the window system designed to accommodate louvered shading systems, reflecting the latest architectural trends. It is ideal for projects aiming for top-level certifications.

    The insulated side panels of the PRESYSTEM® range are combined with a high-density head box, specifically shaped for shading louvers and reinforced with aluminum and steel profiles. The system can be completed with a thermally broken windowsill element to further maximize insulation performance.

    The PRESYSTEM® SPF window system is designed to house various models of external louvers and is available in multiple configurations depending on the wall type and the window position. Alpac also provides full technical and design support to develop customized models tailored to the specific needs of each construction site.

    Техническая спецификация
    • Уникальная ссылкаwindow_system_louvered_shading_presystem
    • ТипОбъект (один объект)
    • Дата публикации2025-11-05
    • Номер версии1
    Связанные
    • Разработано вИталия
    • Страна-производительИталия
    Классификация
    • Категория BIMobjectОкна - Жалюзи
    • Классификация IFCОкно
    • Номер OmniClass23-17 13 00
    • Наименование OmniClassWindows

    Доступно в регионах:

    Европа