Опубликуйте свои продукты
Amtrak Solar 12-Inch Attic Exhaust Fan
Amtrak Solar 12-Inch Attic Exhaust Fan
Amtrak Solar 12-Inch Attic Exhaust Fan
    Amtrak Solar

    Amtrak Solar 12-Inch Attic Exhaust Fan

    This is a 12-volt DC fan that can work with a solar panel from 20 watts to 80 watts. This is very good fan in all respects: Airflow, sound intensity, vibration and efficiency. Quite suitable for solar application. Works GREAT with 100W, (~)12V panel but will work with much smaller panels too. When wired - to black and + to blue the airflow is towards the wires, the screen, towards you as pictured. The good quality motor designed for a demanding environment. It can be used it in my greenhouse. Does the job nicely and will fulfill a multitude of diverse applications. This item is recommend buy from most customers! The dimension of the fan is 12" x 12" x 3" design produces maximum air flow. The fan can be installed in an opening such as a gable vent.

    As Featured on Amazon.com

    #AmtrakSolar #ExhaustFan #AtticFan

    Cпецификация
    • Technical Details

      Part Number: SPF-12
      Item Weight: 2.65 pounds
      Product Dimensions: 12 x 3 x 12 inches
      Item model number: SPF-12
      Size: 12 Inches
      Color: Black
      Material: Plastic
      Power Source: Solar-Powered
      Voltage: 12 volts
      Wattage: 80 watts

    Техническая спецификация
    • Уникальная ссылкаAmtrak-Solar-12-Inch-Attic-Exhaust-Fan
    • Тип продукцииAttic Fan
    • Группа продукции12-Inch
    • ТипДокументация (для ознакомления)
    • Дата публикации2019-03-11
    • Номер версии1
    Связанные
    • Основной материалПластик
    • Разработано вСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectВентиляция и кондиционирование воздуха - Вентиляция и кондиционирование воздуха
    • Название по ССКПУ ООНFans
    • Код ССКПУ ООН40101604
    • Код CSI MasterFormat 201423 34 00
    • Заголовок CSI MasterFormat 2014HVAC Fans
    • Номер OmniClass23-33 31 19
    • Наименование OmniClassFans