Соглашаясь на использование нашего сервиса, вы соглашаетесь с использованием файлов cookies. Вот !

Я согласен
;

Avonite Surfaces

Avonite Surfaces® offers an unmatched family of colors and designs to brighten and enlighten any environment. Venturing from cool to warm, neutral to bold, transluscents, to even subtle, soft solids, this family offering is in a class all it’s own, and will have an ideal solution for every space.

This dynamic portfolio of solid surface options can be used in vertical or horizontal applications, applied in straight or curved lines, or thermoformed into a myriad of shapes...the options are endless. Avonite Surfaces® sets itself apart by offering a WIDE range of acrylic solid surfaces sheets, in the WIDEST range of available standard widths and thicknesses in the industry. Our manufacturing flexibility allows our customers to order the perfect size for their project. RIGHT SIZE™ simply eliminates waste, cuts costs, and saves hours, upon hours, in installation time. Our RIGHT SIZE™ Program offers widths up to 60 in., lengths up to 204 in. and thickness offered from 12 mm down to 3 mm.


Просмотреть всю продукцию

Новейшая продукция

70 56

Контакты

  +44 (0) 207-554-0744
  International Office
Suite LG3 344-354 Grays Inn Road
WC1X 8BP, London
United Kingdom
Свяжитесь с вашим торговым представителем
Зарегистрируйтесь для подключения
Связаться с брэндом
Посетите