The Guardian Fence System® is the original modular steel security fence solution, providing higher strength protection than the best chain link fencing.
- Easy installation, upgrade, repair and maintenance
- Seamless security integration
- Modular design
- Anti-cut and anti-climb
PANELS
High-strength security mesh panels create an effective anti-cut, anti-climb barrier. Guardian 2000 is offered standard with DutyGuard 3-5-8 or SenturyGuard 34-9 mesh. A wide range of alternative mesh options are also available.
GUARDIAN UNIONS
Extruded aluminum Guardian Unions with panel brackets secure the mesh panels to horizontal rails within the Guardian Fence System®. A Guardian Union cover plate hides installation fixtures from view.
POSTS AND RAILS
Posts are affixed to steel rails, which are attached to the steel posts. This modular configuration allows for fast installation – which means that exact post spacing are not a requirement.
GATES
Pedestrian, swing, slide and cantilever gates are available for the Guardian Fence System.
SUPERIOR COATING
Guardian system panels and gates are standard with a superior galvanization, and are available with Betafence USA’s exclusive Super-Durable powder coating. This coating provides longer protection from U.V. rays and salt spray than either E-Coat or standard polyester coatings.
Доступно в регионах:
| Северная Америка |
|---|
Соединенные Штаты Америки |