Опубликуйте свои продукты
BETAFENCE Publifor Half Unit Angled
Betafence

BETAFENCE Publifor Half Unit Angled

Manufactured in Europe

Angled perimeter security fencing system, consisting of a concrete base encased in steel and surpassed by a frame.

Features and benefits:

-Designed with an angled fence top.
-Fast installation – no physical anchoring into the ground is needed. Base units are easily connected together, and can be lifted by forklift trucks due to accessible slots.
-Different types of panels can be fitted into the frame to suit particular security needs.
-Metal plates are attached on both sides to connect the different units.
-Functional for dissuasion, delay and crowd control.
-Gates can be installed directly.
-The opening system guarantees 180° opening and a fast unlock for emergency situations.
-Easily removable.

Applications:
Provides a high security level for:
-Infrastructure.
-Public spaces and buildings.
-Sports infra-structure and events.

Техническая спецификация
  • Уникальная ссылкаpublifor-half-unit-angled
  • Тип продукцииMetal Fence Panel
  • Группа продукцииPublifor
  • ТипОбъект (один объект)
  • Дата публикации2021-04-22
  • Номер версии1
Ссылки
Связанные
  • Основной материалОцинкованная сталь
  • Разработано вИталия
  • Страна-производительИталия
Классификация
  • Категория BIMobjectЛандшафтный дизайн - Ограждения

Доступно в регионах:

Европа Азия Океания Африка