Опубликуйте свои продукты
Product image
Значок коллекции

Sfera от Ceramica Catalano

Simple inviting models for bathrooms in which spare lines are a synonym for refinement. The collection has been revised with the introduction of wall-hung washbasins with wide lateral ledges that can also be installed on a unit; Sfera now also features oval and circular basins in wall-hung, under-counter and sit-on models, the latter can be installed on a shelf or a ceramic top. The selection is completed by six pairs of wall-hung wc’s and bidets, two pairs of floor standing wc’s and one monobloc wc. Selected wc’s are equipped with the innovative Silentech flushing system. The entire collection has been glazed with Cataglaze+, with silver and titanium ions, the antibacterial coating whose many advantages ensure hygiene and a long lasting ceramic gloss. Selected washbasins and sanitary ware are available in the elegant satined Tonalitàs for a touch of authenticity and serenity. The satined wc’s come with the exclusive Twinglaze+ finish, matt on the outside and shiny on the parts in contact with water.

Коллекция содержит

25 продукты