Опубликуйте свои продукты
Product image
Значок коллекции

Zero от Ceramica Catalano

Zero is the result of Catalano’s innovative approach aimed at crafting products that are flawless for their performance, design and sustainability – features that make Zero the perfect choice for hospitality environments and prestige residences. The collection is intended to be showcased in a variety of different settings. The wide selection of types, sizes and its spare lines suit it for different decorating needs. The system comprises twenty-three washbasins ranging from 125 to 32 cm and includes models with a single basin, double basin or featuring multifunctional storage spaces that are either symmetrical or asymmetrical. Washbasins may be installed as wall-hung, sit-on, semi-inset or resting on a unit; some may also be inset or under-counter. Selected products are also available in the Tonalitàs satined white, cement, black and tortora. The collection includes a wide selection of wall-hung or floor mounted wc’s, all with the innovative patented Silentech flushing system and the antibacterial coating Cataglaze+ with silver and titanium ions for an unparalleled gloss and guaranteed maximum hygiene.

Коллекция содержит

28 продукты