Опубликуйте свои продукты
Diesel Generator, India, QSL9-G13, 350 kVA, 50Hz
Cummins

Diesel Generator, India, QSL9-G13, 350 kVA, 50Hz

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

This Cummins® commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for stationary Standby and Prime Power.

Cummins heavy-duty engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions and fast response to load changes.

Optional Permanent Magnet Generator (PMG) - Offers enhanced motor starting and fault clearing short circuit capability.

Alternator - Low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuits capability, and class H insulation.

Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.

Control system - The PowerCommand® electronic control is standard equipment and provides total system integration, including auto remote start/stop, alarm and status message display.

Enclosures – Standard sound attenuated enclosures.

Warranty - Backed by a comprehensive warranty and worldwide distributor network.


Cпецификация
  • Generator ModelHzPrime kVA/kWStandby kVA/kWRatingFuel Type
    C350D5I50315/252350/280350Diesel
Техническая спецификация
  • Уникальная ссылкаdiesel-generator-india-qsl9-g13-350-kva-50hz
  • Тип продукцииElectricity Generation Units
  • Группа продукцииDiesel Generator Sets
  • ТипОбъект (один объект)
  • Дата публикации2024-05-03
  • Номер версии1
Ссылки
Связанные
  • Основной материалСталь
  • Разработано вИндия
  • Страна-производительИндия
Классификация
  • Категория BIMobjectЭлектричество - Распределение
  • Классификация IFCЭлектрогенератор
  • Код ETIMEC002823
  • Название ETIMPower generator
  • Код Uniclass 2015Pr_60_70_65_34
  • Описание Uniclass 2015Generator sets
  • Код CSI MasterFormat 201426 32 13.13
  • Заголовок CSI MasterFormat 2014Diesel-Engine-Driven Generator Sets
  • Номер OmniClass23-35 11 15 11
  • Наименование OmniClassDiesel Generator Sets