Perforated painted 0. 019" aluminum with 7 rows of patented recessed louvers.
Fits 5" and 6" residential K- type gutters.
Designed for heavy duty hangers with the built-in screws; Screws to the front of the gutter and slips under the shingles.
Heaviest water load and maximum debris load, including pine needles and oak pollen.
Twenty five 4-foot sections; Will cover 100 feet of gutter.
As Featured on Amazon.com
#EZGutterGuard #AluminumGutterGuard
Доступно в регионах:
| Северная Америка |
|---|
Соединенные Штаты Америки |