Опубликуйте свои продукты
Envirco 10554 Model LF-630 Horizontal Flow Clean Bench
Envirco 10554 Model LF-630 Horizontal Flow Clean Bench
    Envirco

    Envirco 10554 Model LF-630 Horizontal Flow Clean Bench

    The Envirco LF Horizontal Flow Clean Bench is a freestanding horizontal unidirectional flow unit with a unique design concept. It consists of separate plenum and table modules that virtually isolates all vibration transmission from the filter/blower console to the work surface. It provides an ISO Class 5* (Class 100) environment within the work area that complies with the latest IEST Recommended Practices.

    As Featured on Amazon.com

    #Envirco #HorizontalFlowCleanBench #CleanBench #ISOClass5

    Cпецификация
    • Specifications

      Brand Name: Envirco
      Height: 65 inches
      Material: Borosilicate Glass
      Measurement System: US
      Model Number: 10554
      Part Number: 10554
      Voltage: 115
      Width: 75.0 inches

      An ISO Class 5 environment utilizing an aerosol challenged HEPA filter.

      A welded metal cabinet with a corrosion resistant, polyurethane enamel finish.

      Two-piece construction allows easy passage through a standard doorway.

      Quiet operation (65 dBA +/- 3 measured 30 inches from the filter face).

      Perforated anodized aluminum diffuser screen protects the HEPA filter while maintaining uniform air velocity within the work area.

    Техническая спецификация
    • Уникальная ссылкаEnvirco-10554-Model-LF-630-Horizontal-Flow-Clean-Bench
    • Тип продукцииClean Bench
    • Группа продукцииHorizontal Flow
    • ТипДокументация (для ознакомления)
    • Дата публикации2019-03-13
    • Номер версии1
    Связанные
    • Разработано вСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectВентиляция и кондиционирование воздуха - Вентиляция и кондиционирование воздуха
    • Название по ССКПУ ООНDecontamination aids and safety cleaning equipment
    • Код ССКПУ ООН461824
    • Код CSI MasterFormat 201413 21 13
    • Заголовок CSI MasterFormat 2014Clean Rooms
    • Номер OmniClass23-19 31 19 11
    • Наименование OmniClassClean Rooms