Опубликуйте свои продукты
Envirco 10564 Table Top Work Station Clean Bench
Envirco 10564 Table Top Work Station Clean Bench
    Envirco

    Envirco 10564 Table Top Work Station Clean Bench

    The bench or table-mountable TT Table Top provides an ISO Class 5 product-protection environment using an aerosol-challenged HEPA filter. A self-contained, horizontal unidirectional flow, multi-purpose work station. The ENVIRCO TT Table Top is an economical, unidirectional flow module that can be mounted on an existing table or bench. It provides an ISO Class 5* (Class 100) environment within the work area that complies with the latest IEST Recommended Practices.

    As Featured on Amazon.com

    #Envirco #CleanWorkStation #horizontalunidirectionalflow #ISOClass5

    Cпецификация
    • Specifications

      Brand Name: Envirco
      Model Number: 10564

      Material: Borosilicate Glass

      Provides horizontal laminar flow of Class 100 air; flow rate 40 to 100 fpm (0.2 to 0.6 m3/s).

      Solid state speed control, permanently lubricated, 1/3 hp (249 W) motor which is internally protected against thermal overload and balanced, direct drive blower.

      Meets Federal Standard 209-B.

      Prefilter is polyurethane foam; HEPA (high-efficiency particulate air) type final filter removes particulates 0.3 micrometer and larger with 99.99% efficiency.

      Overall contamination is less than 50 particles per cubic foot, size 0.5 mm and larger.

    Техническая спецификация
    • Уникальная ссылкаEnvirco-10564-Table-Top-Work-Station-Clean-Bench
    • Тип продукцииWork Station
    • Группа продукцииClean Table Top
    • ТипДокументация (для ознакомления)
    • Дата публикации2019-03-13
    • Номер версии1
    Связанные
    • Разработано вСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectВентиляция и кондиционирование воздуха - Вентиляция и кондиционирование воздуха
    • Название по ССКПУ ООНDecontamination aids and safety cleaning equipment
    • Код ССКПУ ООН461824
    • Код CSI MasterFormat 201413 21 13
    • Заголовок CSI MasterFormat 2014Clean Rooms
    • Номер OmniClass23-19 31 19 11
    • Наименование OmniClassClean Rooms