Опубликуйте свои продукты
SMC - Class A1 Reaction to Fire
SMC - Class A1 Reaction to Fire
SMC - Class A1 Reaction to Fire
SMC - Class A1 Reaction to Fire
SMC - Class A1 Reaction to Fire
SMC - Class A1 Reaction to Fire
SMC - Class A1 Reaction to Fire
SMC - Class A1 Reaction to Fire
SMC - Class A1 Reaction to Fire
    Eterno Ivica

    SMC - Class A1 Reaction to Fire

    SMC fire-rated steel adjustable pedestal, Class A1 non-combustible, C4 HIGH corrosion resistant. 25.5-468 mm for outdoor raised paving with porcelain and cement slabs. Dry-laid, slope up to 5%.

    Cпецификация
    • The SMC fire-rated adjustable pedestal is the Eterno Ivica steel support for outdoor raised paving systems with direct installation of porcelain stoneware, fibre cement and cement slabs. Built for projects with strict fire safety requirements where plastic supports are not suitable, it is classified A1 for reaction to fire (UNI EN 13501-1): 100% non-combustible, so it adds no fuel load under the paving.

      The steel body has a black cataphoresis coating tested to UNI EN ISO 12944 with continuous condensation (UNI EN ISO 6270-1) and salt spray (UNI EN ISO 9227) tests: Corrosion Category C4 HIGH, withstanding 480 hours of condensation and 720 hours of salt spray. It suits industrial and coastal areas with moderate salinity, and is fully recyclable.

      Six base models cover 25.5 to 217 mm (SMC1 25.5-36, SMC2 35-46, SMC3 44-60, SMC4 58-88, SMC5 86-134, SMC6 128-217 mm). Adding one or two 120 mm PSMC extensions to SMC5 or SMC6 raises the range to 468 mm: 10 configurations in total, for podium decks and elevated pedestrian areas (walkable pedestrian use only, not for vehicular traffic).

      The flat metal head, Ø110 mm with 4 mm tabs (H 12 mm), is fixed. An optional self-levelling accessory under the head compensates slopes up to 5% (adds 6.5 mm in height). Height can be adjusted on already-laid flooring with a 4 mm Allen key from the top of the head. The shaped base eases installation along wall edges, and an under-base plate accessory spreads the load over a larger area of the substrate.

      Dry-laid installation: no adhesives or screed, no curing time, walkable immediately and with no dead load on the structure. The cavity gives inspectable access to services and drainage. Compatible with bituminous, single-ply and hot melt membranes (SCUDO separating layer recommended). Fully demountable and reusable. Eterno Ivica calculation software is available to verify the load capacity of the complete system. ISO 9001, ISO 14001, SA 8000.

      BIM FILE LICENSE AGREEMENT — ETERNO IVICA

      (stesso blocco di licenza degli altri prodotti)

    Техническая спецификация
    • Уникальная ссылкаsmc-class-a1-reaction-to-fire
    • Тип продукцииSMC
    • Группа продукцииPedestal System
    • ТипСтроительные материалы
    • Дата публикации2026-11-20
    • Номер версии1
    Ссылки
    Связанные
    • Основной материалСталь
    Классификация
    • Категория BIMobjectНапольная плитка - Напольные покрытия
    • Классификация IFCПромежуточный конструкционный элемент
    • Код ETIMEG000005
    • Название ETIMSub-floor systems
    • Код Uniclass 2015Pr_20_85_47_22
    • Описание Uniclass 2015Decking and paving pedestals
    • Код CSI MasterFormat 201407 76 00
    • Заголовок CSI MasterFormat 2014Roof Pavers
    • Номер OmniClass23-13 41 19 11 13
    • Наименование OmniClassPedestals Roof Pavers