Опубликуйте свои продукты
Fresh-Aire UV APCO-ER2
Fresh-Aire UV APCO-ER2
Fresh-Aire UV APCO-ER2
Fresh-Aire UV APCO-ER2
Fresh-Aire UV APCO-ER2
Fresh-Aire UV APCO-ER2
Fresh-Aire UV APCO-ER2
    Fresh-Aire UV

    Fresh-Aire UV APCO-ER2

    APCO is the award-winning air cleaning technology that combines the power of UV-C light with activated carbon and photocatalytic oxidation (PCO). APCO eliminates odors, toxic VOCs, and microbial contaminants from the air and air system. APCO systems are installed in the central air system where they continuously remove airborne contaminants as they pass by. Removes pet odors, cooking smells, and chemical vapors rising from furniture, carpet, and construction materials. APCO technology is based on a process called photocatalytic oxidation (similar to the catalytic converter on cars). Germicidal UV-C light reacts with titanium dioxide infused carbon cells; this neutralizes VOC contaminants, leaving only harmless water vapor and CO2. This process leaves the carbon cells clean so they never fill up or need to be replaced. The result is clean, odor-free air throughout the homeTUV-APCO-ER comes with a 18-32 VAC power supply and a 2 year lamp.

    • APCO helps maintain an HVAC system free from mold and biological contamination while addressing airbiorne mold, bacteria and viruses.
    • APCO has been validated as ozone-free by UL Labs, certified by CARB, ETL & CE, and has won the prestigious AHR Innovation Award for indoor air quality
    • Unique combination of UV-C light and activated carbon which achieves unmatched microbial and odor reduction without producing any harmful ozone
    • Includes 2 year effective life UV-C lamp
    • Must be installed by a licensed contractor

    As Featured On Amazon.com

    #uv #HVAC #clean air #bacteria #viruses #airquality #blue light

    Техническая спецификация
    • Уникальная ссылкаFresh-Aire-UV-APCO-Original
    • Тип продукцииResidential
    • Группа продукцииAPCO
    • ТипДокументация (для ознакомления)
    • Дата публикации2019-03-10
    • Номер версии1
    Связанные
    • Основной материалПрочее
    • Разработано вСоединенные Штаты Америки
    • Страна-производительСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectВентиляция и кондиционирование воздуха - Вентиляция и кондиционирование воздуха
    • Название по ССКПУ ООНAir cleaners
    • Код ССКПУ ООН40161602
    • Код CSI MasterFormat 201423 40 00
    • Заголовок CSI MasterFormat 2014HVAC Air Cleaning Devices
    • Номер OmniClass23-27 57 31
    • Наименование OmniClassElectronic Air Cleaners