Опубликуйте свои продукты
Skate Air Drive Plate
GROHE

Skate Air Drive Plate

With this elegant Skate Air flush plate, GROHE, a world leader in sanitary ware, offers cutting-edge flush technology. It has normal dimensions (156 x 197 x 10 mm) and features a durable GROHE StarLight chrome coating that is both durable and easy to clean. And it's environmentally friendly too! The Dual Flush system allows you to select a flush volume of 3 or 6 litres (or 3 and 4.5 litres on some ceramic bodies) and stop the flush by pressing the small button. The GROHE EcoJoy flush technology reduces water consumption by up to 50%! Installation, which requires the standard inspection template, is simple and does not require any tools. GROHE Skate Air flush plate: enhance your bathroom with a balanced mix of sophisticated style and great performance
Cпецификация
  • for Dual Flush and Start & Stop built-in cisterns for pneumatic exhaust valve AV1 vertical installation Dimensions 156 x 197 mm in ABS GROHE Long-Life, brilliant and durable finish with GROHE Water Saving technology for water saving for cassettes, Uniset and Rapid SL 130 mm thick for installation with Rapid SLX mounting template 66 791 to be purchased separately
Техническая спецификация
  • Уникальная ссылка38505SH0
  • Тип продукцииSkate Air
  • Группа продукцииSkate Air
  • ТипОбъект (один объект)
  • Дата публикации2024-09-04
  • Номер версии1
Связанные
  • Основной материалХром
  • Вспомогательный материалХром
  • Разработано вГермания
  • Страна-производительГермания
Классификация
  • Категория BIMobjectСантехника - Туалетные принадлежности