Опубликуйте свои продукты
Flat roof hopper, half round without inflow
Flat roof hopper, half round without inflow
Flat roof hopper, half round without inflow
Flat roof hopper, half round without inflow
Flat roof hopper, half round without inflow
    Grömo

    Flat roof hopper, half round without inflow

    The flat-roof hopper is ideal for nestling against the façade with its half round shape and interacts with a round downpipe to create a harmonious appearance. The TPE seal is available separately for the rear pipe connection, the position, shape and size of which can be freely selected.

    Техническая спецификация
    • Уникальная ссылкаflat-roof-hopper-half-round-without-inflow
    • ТипОбъект (один объект)
    • Дата публикации2026-10-05
    • Номер версии1
    Классификация
    • Категория BIMobjectСтроительство - Принадлежности для крыши