Опубликуйте свои продукты
Sweden-Electrical enclosures fw
Hager

Sweden-Electrical enclosures fw

UNIVERS FW A multifunctional enclosure cabinet for all applications The Univers FW range is ideal for all flush-mounted applications in residential and commercial buildings until 125A – from energy distribution to Multimedia. Available in 6 different heights and 3 different widths, the univers FW range is intended for fixed, indoor, flush-mounting in thick walls or hallow walls. With an installation depth of only 110 mm, this new recessed enclosure offers the perfect solution for increasingly common installations in hole walls. At the same time, the need to connect more modular components and digital communication equipment is increasing. That’s why we are expanding our range of FWU cabinets Multimedia fields & doors, socket outlets and Patch panels allowing enough flexibility for all Multimedia applications, while the enclosure remains suitable to be recessed in the wall where it´s mounted.
Техническая спецификация
  • Уникальная ссылкаSE-fw_enclosures
  • Тип продукцииPortfolio Sweden
  • Группа продукцииSE-Enclosures
  • ТипОбъект (один объект)
  • Дата публикации2022-09-12
  • Номер версии1
Классификация
  • Категория BIMobjectЭлектричество - Распределение
  • Код ETIMEC000214
  • Название ETIMSmall distribution board