Опубликуйте свои продукты
V5011F/G 2-Way Globe Valves
V5011F/G 2-Way Globe Valves
    Honeywell

    V5011F/G 2-Way Globe Valves

    The V5011F/G is a single-seated valve for control of steam, water, and glycol solutions (up to 50% concentration) in heating or air conditioning applications. These valves are used in two-position and modulating control systems.

    These valves are not suitable for combustible gas service.

    Cпецификация
    • Features & Benefits:

      • Available in 2-1/2 inch and 3 inch.
      • Threaded connections.
      • Valve designs provide equal percentage flow characteristic for close control of water and glycol solutions, and linear flow characteristic for close control of steam.
      • Spring-loaded, self-adjusting packing.
      • Stainless steel stem prevents corrosion that could damage the packing.
      • V5011G Models available with metal-to-metal seating for high differential pressure applications.

      SKUs:

      • V5011G1129/U - GLOBE VALVE - 3 IN. NPT - 2-WAY - 100 CV - STAINLESS STEEL TRIM - LINEAR FLOW
      • V5011G1111/U - GLOBE VALVE - 2-1/2 IN. NPT - 2-WAY - 63 CV - STAINLESS STEEL TRIM - LINEAR FLOW
      • V5011F1113/U - GLOBE VALVE - 3 IN. NPT - 2-WAY - 100 CV - BRASS TRIM - EQUAL PERCENTAGE
      • V5011F1105/U - GLOBE VALVE - 2-1/2 IN. NPT - 2-WAY - 63 CV - BRASS TRIM - EQUAL PERCENTAGE

    Техническая спецификация
    • Уникальная ссылкаV5011F_G-2-Way-Globe-Valves
    • Тип продукцииControl Valves
    • Группа продукцииGlobe Valves
    • ТипОбъект (один объект)
    • Дата публикации2022-06-27
    • Номер версии1
    Классификация
    • Категория BIMobjectВентиляция и кондиционирование воздуха - Вентиляция и кондиционирование воздуха