Опубликуйте свои продукты
kVario 8000 Multiparking System
kVario 8000 Multiparking System
kVario 8000 Multiparking System
kVario 8000 Multiparking System
kVario 8000 Multiparking System
kVario 8000 Multiparking System
kVario 8000 Multiparking System
kVario 8000 Multiparking System
kVario 8000 Multiparking System
    KLAUS Multiparking

    kVario 8000 Multiparking System

    When space is becoming scarce and increasingly expensive, smart parking solutions are needed. The kVario puzzle parking system makes it possible to accommodate more vehicles in a small space.


    What is a puzzle parking system?
    Puzzle parking systems are semi-automatic systems for independent parking.The vehicles are placed in free parking spaces on one of the levels using lifting and sliding mechanisms. The driver does not have to do anything other than park his vehicle on the entrance level. The vehicle can also be picked up again just as conveniently at any time.

    The main use of such parking systems is in (large) residential complexes and as neighborhood garages. To promote traffic-calmed or car-free residential areas, more and more new plans are using neighborhood garages as a central parking option. Puzzle parking systems help to make parking space-saving, safe and convenient.
    Cпецификация
      • Maximum parking space availability in a minimum area
      • Space and cost savings through less space consumption
      • High level of safety through automated parking
      • Environmentally friendly due to the elimination of traffic looking for parking spaces
      • High level of flexibility due to the modular structure
      • Individual application options and adjustments
      • User-friendliness at the touch of a button

      Additional information can be found under the technical description link below

    Техническая спецификация
    • Уникальная ссылкаkvario-8000
    • ТипОбъект (один объект)
    • Дата публикации2026-07-03
    • Номер версии1
    Классификация
    • Категория BIMobjectПроектирование и инфраструктура - Стоянка