The LTE Modem is a cellular modem that provides Lutron connected start-up service to a Lutron lighting system via an Ethernet connection. It provides system connectivity to Lutron cloud services, which enables a suite of features. With this device, Lutron and the system installer are able to work closely together to ensure system readiness for startup and programming services. It provides a connection for real-time system updates and enables simple connectivity for the Lighting Designer and Space Manager apps.
Provides internet connectivity to Athena Lutron lighting systems only • LTE-certified plug-in modem • A maximum of 16 Lutron devices (Athena processors plus Clear Connect Gateways–Type X) can be connected to a single LUT-LTE-1 • Battery pack included for site survey to identify the optimal signal strength placement before running any wires • Multiple mounting options and accessories available • Securely deploy, monitor and control devices with the Lutron App • Zero-touch setup. Just connect the power and connect the lighting control system Ethernet link • LED indicators for signal strength indication • Helps to expedite system startup